PCM3010DBR

ACTIVE

24-bit Stereo Audio Codec 96kHz (ADC) 192 kHz (DAC) with Single-Ended Analog Input/Output | DB | 24 | -25 to 85

ACTIVE Custom reel may be available
Same as: PCM3010DBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

PCM3070IRHBR ACTIVE Stereo Audio Codec With Embedded miniDSP | RHB | 32 | -40 to 85

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3010DB ACTIVE
Package qty | Carrier 58 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM3010 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM3010

  • 24-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/128, 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz at fS = 44.1 kHz
    • High Performance:
      • THD+N: –95 dB (Typical)
      • SNR: 100 dB (Typical)
      • Dynamic Range: 102 dB (Typical)
  • Stereo DAC:
    • Single-Ended Voltage Output: 3 Vp-p
    • Analog Low-Pass Filter Included
    • ×8 Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.03 dB
      • Stop-Band Attenuation: –50 dB
    • High Performance:
      • THD+N: –96 dB (Typical)
      • SNR: 104 dB (Typical)
      • Dynamic Range: 104 dB (Typical)
  • Multiple Functions:
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Simultaneous
    • 16-, 24-Bit Audio Data Formats
  • Sampling Rate: 16-96 kHz (ADC), 16-192 kHz (DAC)
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V for Analog and 3.3 V for Digital
  • Package: 24-Pin SSOP, Lead-Free Product
  • APPLICATIONS
    • DVD Recorders
    • CD Recorders
    • PC Audio
    • Sound Control System

Description for the PCM3010

The PCM3010 is a low-cost single-chip 24-, 16-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. Both the analog-to-digital converters (ADCs) and digital-to-analog converters (DACs) employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter with a high-pass filter, and the DACs include an 8-times-oversampling digital interpolation filter. The DACs also include a digital de-emphasis function. The PCM3010 accepts four different audio data formats for the ADC and DAC. The PCM3010 provides a power-down mode, which works on the ADC and DAC simultaneously. The PCM3010 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. The PCM3010 is fabricated using a highly advanced CMOS process and is available in a small 24-pin SSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3010DB ACTIVE
Package qty | Carrier 58 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more