PCM3060PWR

ACTIVE

24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate | PW | 28 | -25 to 85

ACTIVE Custom reel may be available
Same as: PCM3060PWR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3060PW ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM3060

  • 24-Bit Delta-Sigma ADC and DAC
  • ADC, DAC Asynchronous Operation
  • Stereo ADC:
    • High Performance: (Typical, 48 kHz)
      • THD+N: -93 dB
      • SNR: 99 dB
      • Dynamic Range: 99 dB
    • Sampling Rate: 16-96 kHz
    • System Clock: 256, 384, 512, 768 fS
    • Full Scale Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/64 Decimation Filter:
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
  • Stereo DAC:
    • High Performance: (Typical, Differential, 48 kHz)
      • THD+N: -94 dB
      • SNR: 105 dB
      • Dynamic Range: 104 dB
    • Sampling Rate: 16-192 kHz
    • System Clock: 128, 192, 256, 384, 512, 768 fS
    • Differential Voltage Output: 8 Vp-p
    • Single-Ended Voltage Output: 4 Vp-p
    • Analog Low-Pass Filter Included
    • 4×/8× Oversampling Digital Filter:
      • Pass-Band Ripple: ±0.04 dB
      • Stop-Band Attenuation: -50 dB
    • Zero Flags
  • Flexible Mode Control
    • 3-Wire SPI, 2-Wire I2C Compatible Serial Control Interface
    • Hardware Control Mode
  • Multiple Functions via SPI or I2C Interface:
    • Digital Attenuation and Soft Mute for ADC and DAC
    • Digital De-Emphasis: 32, 44.1, 48 kHz for DAC
    • Power Down: ADC/DAC Independently
    • Asynchronous/Synchronous Control for ADC/DAC Operation
  • External Reset and Power-Down Pin:
    • ADC/DAC Simultaneously
  • Audio Interface Mode:
    • ADC/DAC Independent Master/Slave
  • Audio Data Format:
    • ADC/DAC Independent
    • I2S, Left-Justified, Right-Justified
  • Dual Power Supplies:
    • 5-V for Analog and 3.3-V for Digital
  • Package: TSSOP-28
  • APPLICATIONS
    • DVD-RW
    • Digital TV
    • Digital Set-Top Box
    • Audio-Visual Applications

Description for the PCM3060

The PCM3060 is a low-cost, high-performance, single-chip, 24-bit stereo audio codec with single-ended analog inputs and differential analog outputs.

The stereo 24-bit ADC employs a 64-times delta-sigma modulator. It supports 16-96 kHz sampling rates and a 16/24-bit digital audio output word on the audio interface.

The stereo 24-bit DAC employs a 64- or 128-times delta-sigma modulator. It supports 16-192 kHz sampling rates and a 16/24-bit digital audio input word on the audio interface.

The PCM3060 supports fully independent operation of the sampling rate and audio interface for the ADC and DAC.

Each audio interface supports I2S, left-justified, and right-justified formats with 16/24-bit words.

The PCM3060 can be software-controlled through a 3-wire SPI-compatible or 2-wire I2C-compatible serial interface, which provides access to all functions including digital attenuation, soft mute, de-emphasis etc.

The PCM3060 can be also used in hardware mode, which provides three basic functions.

The PCM3060 is fabricated using a highly advanced CMOS process and is available in a small 28-pin TSSOP package.

The PCM3060 is suitable for various sound processing applications for DVD-RW, digital TV, STB, and other AV equipment.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3060PW ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more