PCM3168APAP

ACTIVE

24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate | PAP | 64 | -40 to 85

Same as: PCM3168APAP.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3168APAPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the PCM3168A

  • 24-Bit ΔΣ ADC and DAC
  • Six-ChanneL ADC:
    • High Performance: Differential and Single-
      Ended, fS = 48 kHz
    • THD+N: –93 dB (Differential and Single-
      Ended)
    • SNR: 107 dB (Differential),
      104 dB (Single-Ended)
    • Dynamic Range: 107 dB (Differential),
      104 dB (Single-Ended)
    • Sampling Rate: 8 kHz to 96 kHz
    • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
    • Differential Voltage Input: 2 VRMS
    • Single-Ended Voltage Input: 1 VRMS
    • Decimation Filter:
      • Passband Ripple: ±0.035 dB
      • Stop Band Attenuation: –75 dB
    • On-Chip, Highpass Filter:
      0.96 Hz at fS = 48 kHz
    • Overflow Flag
  • Eight-Channel DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: –94 dB
    • SNR: 112 dB
    • Dynamic Range: 112 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS,
      512 fS, 768 fS
    • Differential Voltage Output: 8 VPP
    • Analog Lowpass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: –75 dB
    • Zero Flag
  • Flexible Mode Control:
    • Four-Wire SPI>rade;, Two-Wire I2C™ Compatible
      Serial Control Interface or Hardware Control
  • Multi Functions Through SPI or I2C I/F:
    • Audio I/F Mode and Format Select for ADC
      and DAC
    • Digital Attenuation and Soft Mute for ADC and
      DAC
    • Digital De-Emphasis: 32, 44.1, and 48 kHz for
      DAC
  • Multi Functions Through H/W Control:
    • Audio I/F Mode/Format Select
    • Digital De-Emphasis Filter: 44.1 kHz for
      DAC
  • External Reset Pin:
    • ADC/DAC Simultaneous
  • Audio Interface Mode:
    • ADC/DAC Independent Master and Slave
  • Audio Data Format:
    • ADC/DAC Independent I2S, Left-Justified,
      Right-Justified, DSP, TDM
  • Power Supplies: 5 V for Analog and 3.3 V for
    Digital
  • Package: HTQFP-64
  • Operating Temperature Range:
    • Consumer Grade: –40°C to 85°C
    • Automotive Audio Grade: –40°C to 105°C

Description for the PCM3168A

The PCM3168A device is a high-performance, single-chip, 24-bit, 6-in/8-out, audio coder and decoder (codecs) with single-ended and differential-selectable analog inputs and differential outputs.

The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface.

The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A device supports the time-division-multiplexed (TDM) format.

The PCM3168A device can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A device is available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD™ package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3168APAPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more