PCM4202DBR

ACTIVE

118dB SNR Stereo Audio ADC | DB | 28 | -10 to 70

ACTIVE Custom reel may be available
Same as: PCM4202DBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4202DB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
PCM4202DBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -10 to 70
Package qty | Carrier 1,000 | LARGE T&R

Features for the PCM4202

  • Two High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range (VIN = -60dBFS, fIN = 1kHz, A-Weighted): 118dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -105dB
  • Dynamic Performance: DSD Output, 64fS
    • Dynamic Range (A-Weighted): 115dB
    • THD+N (VIN = -0.5dBFS, fIN = 1kHz): -102dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal
    • Clipping Flag Output for Each Channel
  • Power Supplies: +5V Analog and +3.3V Digital
  • Power Dissipation:
    • fS = 48kHz: 308mW typical
    • fS = 96kHz: 338mW typical
    • fS = 192kHz: 318mW typical
  • Power-Down Mode
  • Available in a SSOP-28 Package
  • Pin- and Function-Compatible with the PCM1804
  • APPLICATIONS
    • Digital Recorders and Mixing Desks
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround Sound Encoders
    • High-End A/V Receivers

I2S is a registered trademark of Royal Philips Electronics B.V., The Netherlands.
All trademarks are the property of their respective owners.

Description for the PCM4202

The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications.

The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. Audio data format selection, sampling mode configuration, and high-pass filter functions are all programmed using dedicated control pins.

The PCM4202 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O pins are compatible with +3.3V logic families. The PCM4202 is available in a small SSOP-28 package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4202DB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
PCM4202DBT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more