PCM5252RHBT

ACTIVE

114dB 32-Bit Stereo Differential-Output DAC With miniDSP and Smart Amp Capability | RHB | 32 | -25 to 85

ACTIVE Custom reel may be available
Same as: PCM5252RHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5252RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -25 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PCM5252

  • Differential DirectPath™ Ground Biased Outputs
  • Smart Amplifier Technology
  • Market-Leading Low Out-of-Band Noise
  • Selectable Digital-Filter Latency and Performance
  • No DC Blocking Capacitors Required
  • Integrated Negative Charge Pump
  • Intelligent Muting System; Soft Up or Down Ramp
    and Analog Mute for 120dB Mute SNR
  • Integrated High-Performance Audio PLL With BCK
    Reference to Generate SCK Internally
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • SPI or I2C Control
  • Hardware Configuration
  • Automatic Power-Save Mode When LRCK And BCK
    Are Deactivated
  • 1.8V or 3.3V Failsafe LVCMOS Digital Inputs
  • Single Supply Operation:
    • 3.3V Analog, 1.8V or 3.3V Digital
  • Integrated Power-On Reset
  • Small 32-pin VQFN Package

Description for the PCM5252

The PCM5252 is a monolithic CMOS integrated circuit that includes a stereo digital-to-analog converter and additional support circuitry in a small QFN package. The PCM5252 uses the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

The PCM5252 integrates a fully programmable miniDSP core, allowing developers to integrate filters, dynamic range controls, custom interpolators and other differentiating features to their products.

The PCM5252 integrates ROM components of TI’s PurePath™ Smart Amp technology, which allows speakers to be driven with more peak power than their average-power rating, without damage to the speaker by voice coil over excursion or thermal overload.

The PCM5252 provides 4.2VRMS ground-centered differential outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Block diagrams for the can be found at Functional Block Diagram.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5252RHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more