PCM5310PAP

ACTIVE

4ch/4ch Audio CODEC with 2Vrms Driver | PAP | 64 | -25 to 85

Same as: PCM5310PAP.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5310PAPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) -25 to 85
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the PCM5310

  • 2- or 2.4-VRMS Output (Typ), 2-VRMS Input (Typ)
  • Asynchronous Operation for 2 Stereo DACs and 2 Stereo ADCs
  • 6 Audio Interface Ports with Mux and Bypass
  • Performance:
    • THD+N (fS = 48 kHz): 0.01% (ADC), 0.01% (DAC)
    • SNR/DR (fS = 48 kHz): 95 dB (ADC), 100 dB (DAC)
    • Line Input (Stereo x6): Available for 2-VRMS Input
    • Line Output (Stereo x2): Available for 2-VRMS or 2.4-VRMS Output
    • Headphone Output: > 20 mW into 32 , > 30 mW into 16
    • Sampling Rate: 96 kHz (ADC), 192 kHz (DAC)
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
    • Digital Filter Passband Ripple: ±0.05 dB (ADC), ±0.04 dB (DAC)
    • Digital Filter Stop Band Attenuation: –65 dB (ADC), –50 dB (DAC)
  • I2C Interface
  • Multifunctions:
    • Audio Interface:
      I2S, Left-Justified, and Right-Justified
    • Digital Attenuation: 0 dB to –100 dB in 0.5-dB Steps (DAC), 20 dB to –100 dB in 0.5-dB Steps (ADC)
    • Digital Soft Mute: 1.0-dB Steps to Mute
    • Digital De-Emphasis Filter: 32, 44.1, 48 kHz
    • Digital Audio Interface Mux and Bypass
    • Line Input Level Control: 9, 6, 3, 0 dB
    • Line Output Level Control: 0, –0.5, –1.0 dB
    • Headphone Output Volume Control:
      12 dB to –70 dB in 1-dB Steps
    • Oversampling Rate Control for DAC
  • Power-Supply Voltage:
    • 9 V for 2-VRMS Driver
    • 3.3 V for Digital and Analog
  • Power Consumption:
    • 360 mW at fS = 48-kHz Operation
    • 25.5 µW in Power-Down Mode
  • Pop Noise Reduction at Clock Halt
  • Short-Circuit Protection for Headphone Output
  • Flexible GPIO Port:
    • Internal Mute Flag
    • Internal Zero Flag
    • Headphone Insertion Detection Status
    • Headphone Short-Circuit Protection Status
    • Logic Functions (AND, NAND, OR, NOR, BUF, INV)
  • Package: 64-Pin HTQFP PowerPAD
  • Operating Temperature Range:–25°C to +85°C
  • APPLICATIONS
    • Digital TV
    • DVD Recorder
    • IP-STB (Set Top Box)

Description for the PCM5310

The PCM5310 is a four-channel/four-channel audio codec with a 2-VRMS driver, headphone amplifier, analog multiplexer (mux), and six audio interface ports for digital TV applications.

The PCM5310 accepts left-justified, right-justified, and I2S audio data formats with 16 or 24 bits. The PCM5310 also incorporates many functions through the I2C interface, such as an analog bypass mode, analog volume control, analog level control, analog multiplexer, GPIO, zero flag, short protection, de-emphasis filter, high-pass filter, and digital attenuator. The six audio interface ports each have a built-in digital mux and bypass functions to reduce the need for additional DSP ports or other devices.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM5310PAPR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more