Features for the PCM6260Q1EVM-PDK
- Complete evaluation kit for PCM6260-Q1
- High-performance audio ADC: 107-dB dynamic range
- Onboard microphone provided for voice-recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control, and streaming audio data for easy evaluation
Description for the PCM6260Q1EVM-PDK
The PCM6260-Q1 evaluation module (EVM) performance development kit (PDK) allows the user to test the capabilities of the PCM6260-Q1 device, which is a six-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.
The PCM6260-Q1 supports line and microphone inputs for single-ended and differential input configurations. The device offers integrated high voltage, programmable microphone bias, and integrated diagnostic circuitry that allows direct connections to microphone-based automotive systems with fault capability for DC-coupled inputs.
The EVM is paired with the AC-MB (included in the kit), a flexible audio converters motherboard that provides power, control and digital audio data to the EVM.