PLL1705DBQRG4

ACTIVE

3.3 V Dual PLL Multi-Clock Generator | DBQ | 20 | -25 to 85

ACTIVE Custom reel may be available
Same as: PLL1705DBQRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DBQ) | 20
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PLL1705

  • 27-MHz Master Clock Input
  • Generated Audio System Clock:
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 384 fS, 768 fS (fS = 44.1 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies:
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1705: Parallel Control
    PLL1706: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1705 and PLL1706 use the same die and they are electrically identical except for mode control.

Description for the PLL1705

The PLL1705 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1705 and PLL1706 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1705 can be controlled by sampling frequency-control pins and those of the PLL1706 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1705 and PLL1706 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD players, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more