PTH04000WAS

ACTIVE

3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing | EUT | 6 | -40 to 85

Same as: PTH04000WAS.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPSM82813SILR ACTIVE 6V 3A step-down module with optional frequency synchronization, adjustable soft-start and tracking | SIL | 14 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH04000WAST ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-235C-UNLIM/Level-3-260C-168HRS
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH04000W information

Packaging information

Package | Pins DIPMODULE (EUT) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 49 | TIW TRAY

Features for the PTH04000W

  • Up to 3-A Output Current at 85°C
  • 3.3-V / 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies Up To 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: -40°C to 85°C
  • Point-of-Load Alliance (POLA)™ Compatible
  • Surface Mount Package
  • Safety Agency Approvals: - UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Telecommunications, Instrumentation, and General-Purpose Circuits

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

Description for the PTH04000W

The PTH04000W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current. Occupying a small PCB area, the PTH04000W provides output current at a high efficiency and with minimal power dissipation, thereby eliminating the need for a heat sink. Their small size (0.75 inch × 0.5 inch), high efficiency, and low cost makes these modules practical for a variety of applications.

The input voltage range of the PTH04000W is from 3 V to 5.5 V, allowing operation from either a 3.3-V or 5-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH04000W can step down to voltages as low as 0.9 V from a 5-V input bus, with typically less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 3.6 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an undervoltage lockout (UVLO), on/off inhibit, output overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. The modules are available in both through-hole and surface-mount package options, including tape and reel. The PTH04000W is also compatible with TI's roadmap for RoHS and lead-free compliance.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH04000WAST ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more