Packaging information
| Package | Pins DIPMODULE (ECQ) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 35 | TIW TRAY |
Features for the PTH08T210W
- Output Current: Up to 30A
- Input Voltage: 5.5V to 14V
- Wide-Output Voltage Adjust :0.7V to 3.6V
- Efficiencies: Up to 96%
- Total Output Voltage Variation: ±1.5%
- On and Off Inhibit
- Differential Output Voltage
- Adjustable Undervoltage Lockout
- Output Overcurrent Protection (Nonlatching, Auto-Reset)
- Operating Temperature: –40°C to 85°C
- POLA™ Compatible
- TurboTrans™ Technology
- Designed to meet Ultra-Fast Transient Requirements up to 300A/µs
- Auto-Track™ Sequencing
- Multi-Phase, Switch-Mode Topology
- Safety Agency Approvals:
- UL/IEC/CSA-22.2 60950-1
Description for the PTH08T210W
The PTH08T210W is a high-performance 30A rated, non-isolated power module which utilizes a multi-phase, switch-mode topology. This module represents the 2nd generation of the PTH series power modules which include a reduced footprint and improved features.
Operating from an input voltage range of 5.5V to 14V, the PTH08T210W requires a single resistor to set the output voltage to any value over the range, 0.7V to 3.6V. The wide input voltage range makes the PTH08T210W particularly suitable for advanced computing and server applications that uses a loosely regulated 8V to 12V intermediate distribution bus. The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) – free and RoHS compatible.
A new feature included in this 2nd generation of PTH and PTV modules is TurboTrans™ technology (patent pending). TurboTrans technology allows the transient response of the regulator to be optimized externally, resulting in a reduction of output voltage deviation following a load transient and a reduction in required output capacitance. This feature also offers enhanced stability when used with ultra-low ESR output capacitors.
The PTH08T210W incorporates a comprehensive list of standard features. They include on/off inhibit, a differential remote output voltage sense which ensures tight load regulation, and an output overcurrent and overtemperature shutdown to protect against load faults. A programmable undervoltage lockout allows the turn-on voltage threshold to be customized. AutoTrack™ sequencing is a feature which simplifies the simultaneous power-up and power-down of multiple modules in a power system by allowing the outputs to track a common voltage.