REF102BU

ACTIVE

2.5-ppm/°C drift, 10-V precision voltage reference | D | 8 | -25 to 85

Same as: REF102BU.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -25 to 85
Package qty | Carrier 75 | TUBE

Features for the REF102

  • ±10V ±0.0025V OUTPUT
  • VERY LOW DRIFT: 2.5ppm/°C max
  • EXCELLENT STABILITY:
    5ppm/1000hr typ
  • EXCELLENT LINE REGULATION:
    1ppm/V max
  • EXCELLENT LOAD REGULATION:
    10ppm/mA max
  • LOW NOISE: 5µVPP typ, 0.1Hz to 10Hz
  • WIDE SUPPLY RANGE: 11.4VDC to 36VDC
  • LOW QUIESCENT CURRENT: 1.4mA max
  • PACKAGE OPTIONS: PLASTIC DIP, SO-8
  • APPLICATIONS
    • PRECISION-CALIBRATED VOLTAGE STANDARD
    • D/A AND A/D CONVERTER REFERENCE
    • PRECISION CURRENT REFERENCE
    • ACCURATE COMPARATOR THRESHOLD REFERENCE
    • DIGITAL VOLTMETERS
    • TEST EQUIPMENT
    • PC-BASED INSTRUMENTATION

All trademarks are the property of their respective owners.

Description for the REF102

The REF102 is a precision 10V voltage reference. The drift is laser-trimmed to 2.5ppm/°C max C-grade over the industrial temperature range. The REF102 achieves its precision without a heater. This results in low power, fast warm-up, excellent stability, and low noise. The output voltage is extremely insensitive to both line and load variations and can be externally adjusted with minimal effect on drift and stability. Single supply operation from 11.4V to 36V and excellent overall specifications make the REF102 an ideal choice for demanding instrumentation and system reference applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more