REF1112AIDBZRG4

ACTIVE

1-µA, 3-pin SOT-23 10-ppm/°C shunt voltage reference | DBZ | 3 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF1112AIDBZRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REF1112 information

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the REF1112

  • Small package: SOT23-3
  • Fixed reverse breakdown voltage of 1.25V
  • Key specifications
    • Output voltage tolerance: ±0.2% (maximum)
    • Low output noise (0.1Hz to 10Hz): 25µVpp (typical)
    • Temperature range: −40°C to +125°C
    • Operating current range: 1.2µA to 5mA
    • Low temperature coefficient from 0°C to +70°C: 30ppm/°C (maximum)
    • Low temperature coefficient from –40°C to +85°C: 50ppm/°C (maximum)

Description for the REF1112

The REF1112 device is a two-terminal shunt reference designed for power and space sensitive applications. The REF1112 features an operating current of 1µA in a SOT23-3 package and is an improved, lower power voltage reference for designs currently using voltage references in larger packages, such as the REF1004 and LT1004. The REF1112 is specified from –40°C to +85°C with operation extending from –40°C to +125°C.

The REF1112 complements other 1µA components from Texas Instruments including the OPA349 and TLV240x low-power operational amplifiers, and the TLV349x micropower voltage comparator.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more