REF2125IDBVR

ACTIVE

Low-drift, low-power, small-footprint series voltage reference with clean start | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF2125IDBVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the REF2125

  • Initial Accuracy: ±0.05% (maximum)
  • Temperature Coefficient : 6 ppm/°C (maximum)
  • Operating Temperature Range: −40°C to +125°C
  • Output Current: ±10 mA
  • Low Quiescent Current: 95 µA (maximum)
  • Wide Input Voltage: 12 V
  • Output 1/f Noise (0.1 Hz to 10 Hz): 5 µVPP/V
  • Excellent Long-Term Stability 30 ppm/1000 hrs
  • Small Footprint 5-Pin SOT-23 Package

Description for the REF2125

The REF2125 device is a low temperature drift
(6 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 5 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters and noise critical systems.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them ideal for portable and battery-powered applications.

REF2125 is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.

 

 

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more