REF3012AIDBZT

ACTIVE

50ppm/°C drift, 50µA Iq in SOT-23-3 package series voltage reference | DBZ | 3 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF3012AIDBZT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF3012AIDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the REF30

  • Small industry standard footprint: SOT23-3
  • High accuracy
    • REF30E: ±0.1%
    • REF30: ±0.2%
  • Excellent temperature drift performance:
    • REF30E: 15ppm/°C
    • REF30: 75ppm/°C
  • REF30E is drop-in replacement of REF30
  • Low IQ (typical)
    • REF30E: 27µA
    • REF30: 42µA
  • High output current
    • REF30E: ±10mA
    • REF30: 25mA
  • Output voltage options
    • REF30E: 1.25V to 5V
    • REF30: 1.25V to 4.096V
  • Temperature range: -40ºC to +125ºC

Description for the REF30

The REF30 is a precision, low-power, low-dropout voltage, reference family available in a tiny 3-pin SOT-23 package. REF30E is the enhanced performance version of REF30 family which is designed for precision applications. The REF30E offers improved temperature drift and initial accuracy while operating at a lower quiescent current of 25µA.

The low power consumption and the improved precision make the REF30E very attractive for loop-powered industrial applications such as pressure and temperature transmitter and battery-powered applications. The REF30/REF30E is specified over the extended industrial temperature range of –40°C to +125°C. The REF30 is easy to use in intrinsically safe and explosion-proof applications because the REF30 does not require a load capacitor to be stable.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF3012AIDBZR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more