REF3112AQDBZRQ1

ACTIVE

Automotive, 20-ppm/°C (max), 100-µA, 3-pin SOT-23 series voltage reference | DBZ | 3 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF3112AQDBZRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the REF31-Q1

  • AEC-Q100 Qualified with the following results:
    • Device TA range: –40°C to 125°C
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C4A
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • High accuracy: 0.2% maximum
  • Excellent specified drift performance:
    • 20ppm/°C (maximum) from –40°C to +125°C
  • High output current: ±10mA
  • Low dropout: 5mV
  • Low IQ: 115µA maximum
  • Low noise: 17µVp-p/V
  • No output capacitor required
  • Available voltage options : 1.2V, 2V, 2.5V, 3V, 3.3V, 4V
  • Micro size package: 3-Pin SOT-23

Description for the REF31-Q1

The REF31xx-Q1 is a family of precision, low power, low dropout, series voltage references available in the tiny 3-pin SOT-23 package.

The REF31xx-Q1 small size and low power consumption (100µA typical) make it suitable for portable and battery-powered applications. The REF31xx-Q1 does not require a load capacitor and can sink or source up to 10mA of output current.

Unloaded, the REF31xx-Q1 can operate on supplies down to 5mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more