REF3425QDBVRQ1

ACTIVE

Automotive, low-drift, low-power, small-footprint series voltage reference | DBV | 6 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF3425QDBVRQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the REF34-Q1

  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C6
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient : 6 ppm/°C (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output voltage options: 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
  • Output current: ±10 mA
  • Low quiescent current: 95 µA (maximum)
  • Low shutdown mode current: 3 µA (maximum)
  • Wide input voltage: 12 V
  • Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
  • Excellent long-term stability 25 ppm/1000 hrs
  • Available in 6-pin and 5-Pin SOT-23 package and 8-pin MSOP package

Description for the REF34-Q1

The REF34-Q1 devices are low-temperature-drift (6 ppm/°C), low-power, high-precision CMOS voltage references. The devices have ±0.05% initial accuracy and low operating current with power consumption less than 95 µA. These devices also offer very low output noise of 3.8 µVPP/V, which enable the devices to maintain high signal integrity with high-resolution data converters and noise critical systems.

Stability and system reliability are further improved by the low output-voltage hysteresis of these devices and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them an excellent choise for battery-powered applications. The REF34-Q1 features an enable pin that can set the device into shutdown where it consumes a low stand by current (3 µA) to help with overall system power during standby.

The REF34-Q1 family is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more