REF35102YBHR

ACTIVE

650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference | YBH | 4 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF35102YBHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 12,000 | LARGE T&R

Features for the REF35

  • Ultra-low quiescent current:
    • 650nA (typical)
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient (maximum):
    • 12ppm/°C (−40°C to 105°C, SOT23 package)
    • 10ppm/°C (−40°C to 85°C, WCSP package)
  • Output 1/f noise (0.1Hz to 10Hz): 3.3ppmP-P
  • NR pin to reduce noise
  • EN pin to reduce shutdown current consumption
  • Long-term stability: 40ppm at 1k hour
  • Thermal hysteresis: 70ppm
  • Operating temperature range: −55°C to +125°C
  • Output current: +10mA, −5mA
  • Input voltage: VREF + VDO to 6V
  • Output voltage options:
    • 1.024V, 1.2V, 1.25V, 1.6V, 1.8V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, 5.0V
  • Small footprint 6-pin SOT−23 package
  • Smallest footprint 4-pin WCSP package

Description for the REF35

The REF35 is a family of nanopower, low-drift, high-precision series reference devices. The REF35 family features ±0.05% initial accuracy with 650nA typical power consumption. The temperature coefficient (12ppm/°C) and long-term stability (40ppm at 1000 hours) of the device can help improve system stability and reliability. The low power consumption combined with high precision specifications are designed for a wide variety of portable and low current applications.

The REF35 supplies up to 10mA current with 3.3ppmp-p noise and 20ppm/mA load regulation. With this feature set, REF35 creates a strong low-noise, high accuracy power supply for precision sensors and 12–16b data converters.

The family is specified for operation from –40°C to 105°C and is functional over –55°C to 125°C. The wide temperature is suited for industrial applications.

REF35 is available in wide output voltage variants starting from 1.024V to 5.0V. The device is offered in a space-saving, 6-pin SOT-23 and 4-pin WCSP package options. Contact your local TI sales representative for available voltage and package options.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more