REF5010AID

ACTIVE

Low-noise, very low-drift, wide-VIN precision voltage reference | D | 8 | -40 to 125

Same as: REF5010AID.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF5010AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the REF50

  • Low temperature drift (maximum):
    • Enhanced-grade (new): 2.5ppm/°C
    • High-grade: 3ppm/°C
    • Standard-grade: 8ppm/°C
  • High accuracy (maximum):
    • Enhanced-grade: 0.025%
    • High-grade: 0.05%
    • Standard-grade: 0.1%
  • Low noise:
    • Enhanced-grade: 0.5µVPP/V
    • High/standard-grade: 3µVPP/V
  • Excellent long-term stability:
    • 22ppm after first 1000 hours (SOIC-8)
    • 50ppm after first 1000 hours (VSSOP-8)
  • Wide input voltage support:
    • Enhanced-grade: 42V
    • High/standard-grade: 18V
  • High-output current: ±10mA
  • Temperature range: -40°C to 125°C

Description for the REF50

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. The references are capable of both sinking and sourcing current, and have excellent line and load regulation.

Achieve excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI), and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.

For detailed comparison across various grades, refer to .

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF5010AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more