Packaging information
| Package | Pins LCCC (FKH) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the REF54
- Low temperature drift coefficient:
- 0.8ppm/°C maximum (C grade, 0°C to 70°C)
- 1.5ppm/°C maximum (Q grade, –40°C to 125°C)
- Low noise (0.1Hz to 10Hz):
- 0.11ppmp-p with CNR = 100µF
- 0.45ppmp-p with CNR = Open
- High accuracy: ±0.02% maximum
- Low quiescent current: 380µA maximum
- Low long-term stability (1khr): 25ppm, SOIC
- Low long-term stability (1khr): 3ppm, Ceramic
- Designed for a wide range of applications:
- Wide input voltage up to 18V
- Output current: ±10mA
- Voltage options: 2.5V, 3V, 4.096V, 4.5V, 5V
- Fit for all design requirement:
- Stable with 1µF to 100µF output low-ESR capacitor
- High PSRR: 100dB at 1kHz
- Operating temperature range: −40°C to +125°C
- Pin-to-pin to REF50xx family when TEMP pin is not used
Description for the REF54
The REF54 is a family of high precision, low-drift, low current consumption series voltage reference devices. The REF54 family offers low temperature drift coefficient (0.8ppm/°C), low-noise (0.11ppmp-p) and high accuracy (±0.02%) while consuming 380µA current. The REF54 with low long-term drift (3ppm LCCC; 25ppm SOIC), excellent load and line regulation helps meet strict performance requirements of high precision applications. The device family is designed as a companion device for high-resolution data converters such as ADS8900B, ADS127L11, ADS1285, and DAC11001B.
The REF54 family supports wide supply voltage rating of 18V. The REF54 device supports up to 10mA load current.
The REF54 is specified for the two temperature ranges, C grade is specified for from 0°C to 70°C and Q grade is specified for from –40°C to +125°C. The wide temperature range enables operation across various industrial applications.