REF54500CDR

ACTIVE

0.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference | D | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: REF54500CDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the REF54

  • Low temperature drift coefficient:
    • 0.8ppm/°C maximum (C grade, 0°C to 70°C)
    • 1.5ppm/°C maximum (Q grade, –40°C to 125°C)
  • Low noise (0.1Hz to 10Hz):
    • 0.11ppmp-p with CNR = 100µF
    • 0.45ppmp-p with CNR = Open
  • High accuracy: ±0.02% maximum
  • Low quiescent current: 380µA maximum
  • Low long-term stability (1khr): 25ppm, SOIC
  • Low long-term stability (1khr): 3ppm, Ceramic
  • Designed for a wide range of applications:
    • Wide input voltage up to 18V
    • Output current: ±10mA
    • Voltage options: 2.5V, 3V, 4.096V, 4.5V, 5V
  • Fit for all design requirement:
    • Stable with 1µF to 100µF output low-ESR capacitor
    • High PSRR: 100dB at 1kHz
    • Operating temperature range: −40°C to +125°C
    • Pin-to-pin to REF50xx family when TEMP pin is not used

Description for the REF54

The REF54 is a family of high precision, low-drift, low current consumption series voltage reference devices. The REF54 family offers low temperature drift coefficient (0.8ppm/°C), low-noise (0.11ppmp-p) and high accuracy (±0.02%) while consuming 380µA current. The REF54 with low long-term drift (3ppm LCCC; 25ppm SOIC), excellent load and line regulation helps meet strict performance requirements of high precision applications. The device family is designed as a companion device for high-resolution data converters such as ADS8900B, ADS127L11, ADS1285, and DAC11001B.

The REF54 family supports wide supply voltage rating of 18V. The REF54 device supports up to 10mA load current.

The REF54 is specified for the two temperature ranges, C grade is specified for from 0°C to 70°C and Q grade is specified for from –40°C to +125°C. The wide temperature range enables operation across various industrial applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more