RES11A40DDFR

ACTIVE

Low-noise matched thin-film resistor divider network with 1kΩ fixed input | DDF | 8 | -40 to 125

ACTIVE Custom reel may be available
Same as: RES11A40DDFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23-THN (DDF) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the RES11A

  • Wide temperature range: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 1kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift: ±2ppm/°C TCRratio (maximum)

Description for the RES11A

The RES11A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more