Packaging information
| Package | Pins DIESALE (TD) | 0 |
| Operating temperature range (°C) 25 to 25 |
| Package qty | Carrier 100 | TUBE |
Features for the SN54HC08-DIE
- Wide Operating Voltage Range
- Outputs Can Drive Up To 10 LSTTL Loads
- Low Power Consumption
- Typical tpd = 8 ns
- Low Input Current
Description for the SN54HC08-DIE
The SN54HC08-DIE device contains four independent 2-input AND gates. Each gate performs the Boolean function of Y = A • B or Y = A + B in positive logic.