SN54LS298 Quadruple 2-Input Multiplexers With Storage | TI.com

SN54LS298 (ACTIVE) Quadruple 2-Input Multiplexers With Storage

Quadruple 2-Input Multiplexers With Storage - SN54LS298
Datasheet
 

Description

These monolithic quadruple two-input multiplexers with storage provide essentially the equivalent functional capabilities of two separate MSI functions (SN54157/SN74157 or SN54LS157/SN74LS157 and SN54175/SN74175 or SN54LS175/SN74LS175) in a single 16-pin package.

When the word-select input is low, word 1 (A1, B1, C1, D1) is applies to the flip-flops. A high input to word select will cause the selection of word 2 (A2, B2, C2, D2). The selected word is clocked to the output terminals on the negative-going edge of the clock pulse.

Typical power dissipation is 195 milliwatts for the '298 and 65 milliwatts for the 'LS298. SN54298 and SN54LS298 are characterized for operation over the full military temperature range of -55°C to 125°C; SN74298 and SN74LS298 are characterized for operation from 0°C to 70°C.

 

Features

  • Selects One of Two 4-Bit Data Sources and Stores Data Synchronously with System Clock
  • Applications:
    • Dual Source for Operands and Constants in Arithmetic Processor; Can Release Processor Register Files for Acquiring New Data
    • Implement Separate Registers Capable of Parallel Exchange of Contents Yet Retain External Load Capability
    • Universal Type Register for Implementing Various Shift Patterns; Even Has Compound Left-Right Capabilities

 

Parametrics

Compare all products in Encoders & decoders Email Download to Excel
Part number Order Function Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Configuration Type IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Bits (#) Digital input leakage (Max) (uA) ESD CDM (kV) ESD HBM (kV)
SN54LS298 Order now Encoder/Multiplexer     LS     4.5     5.5     4     5     35     21     32     2:1     Standard     8/-0.4       Military     -55 to 125     CDIP | 16     16CDIP: 135 mm2: 6.92 x 19.56 (CDIP | 16)     2     5     0.75     2    
SN74LS298 Samples not available Encoder
Multiplexer    
LS     4.75     5.25     4     5     35     21     32     2:1     Standard     8     -0.4     Catalog     0 to 70     PDIP | 16
SO | 16    
16PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 16)
16SO: 80 mm2: 7.8 x 10.2 (SO | 16)    
2     5     0.75     2