Packaging information
| Package | Pins CDIP (J) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 25 | TUBE |
Features for the SN54LS54
- Package Options Include Plastic “Small Outline” Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
- Dependable Texas Instruments Quality and Reliability
Description for the SN54LS54
These devices contain 4-wide AND-OR-INVERT gates. They perform the following Boolean functions:
The SN5454 and SN54LS54 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7454 and SN74LS54 are characterized for operation from 0°C to 70°C.