SN54SC2T74MPWTSEP

ACTIVE

Radiation-tolerant, dual D-type flip-flops with clear, preset and integrated level shifter | PW | 14 | -55 to 125

ACTIVE Custom reel may be available
Same as: SN54SC2T74MPWTSEP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN54SC2T74-SEP

  • Vendor item drawing available, VID V62/23632-01XE
  • Total ionizing dose characterized at 30 krad (Si)
    • Total ionizing dose radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad (Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • Single-supply translating gates at 5/3.3/2.5/1.8/1.2 V V CC
    • TTL compatible inputs:
      • Up translation:
        • 1.8-V – Inputs from 1.2 V
        • 2.5-V – Inputs from 1.8 V
        • 3.3-V – Inputs from 1.8 V, 2.5 V
        • 5.0-V – Inputs from 2.5 V, 3.3 V
      • Down translation:
        • 1.2-V – Inputs from 1.8 V, 2.5 V, 3.3 V, 5.0 V

        • 1.8-V – Inputs from 2.5 V, 3.3 V, 5.0 V
        • 2.5-V – Inputs from 3.3 V, 5.0 V
        • 3.3-V – Inputs from 5.0 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA AT 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification

Description for the SN54SC2T74-SEP

The SN54SC2T74-SEP contains two independent D-type positive-edge-triggered flip-flops. A low level at the preset ( PRE) input sets the output high. A low level at the clear ( CLR) input resets the output low. Preset and clear functions are asynchronous and not dependent on the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs (Q, Q) on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the input clock (CLK) signal. Following the hold-time interval, data at the data (D) input can be changed without affecting the levels at the outputs (Q, Q). The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more