SN65HVS882EVM

SN65HVS882EVM Evaluation Module

Pricing

Qty Price
+

Features for the SN65HVS882EVM

  • Eight Inputs
    • High Input Voltage - up to 34 V
    • Selectable Debounce Filters - 0 ms to 3 ms
    • Flexible Input Current Limit - 0.2 mA to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Isolator
  • Over-Temperature Indicator

Description for the SN65HVS882EVM

The SN65HVS882 evaluation module (EVM) supports the rapid, parametric evaluation of the SN65HVS882 digital input serializer. It is intended to be used with the SN65HVS882 (SLAS601). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Pricing

Qty Price
+