The 'ABTH16245 devices are 16-bit noninverting 3-state transceivers that provide synchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
These devices can be used as two 8-bit transceivers or one 16-bit transceiver. They allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE\) input can be used to disable the devices so that the buses are effectively isolated.
When VCC is between 0 and 2.1 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 2.1 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Active bus-hold circuitry is provided to hold unused or floating data inputs at a valid logic level.
The SN54ABTH16245 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABTH16245 is characterized for operation from -40°C to 85°C.
Widebus and EPIC-IIB are trademarks of Texas Instruments Incorporated.
Technology Family |
VCC (Min) (V) |
VCC (Max) (V) |
Bits (#) |
Voltage (Nom) (V) |
F @ nom voltage (Max) (Mhz) |
ICC @ nom voltage (Max) (mA) |
tpd @ Nom Voltage (Max) (ns) |
IOL (Max) (mA) |
IOH (Max) (mA) |
Rating |
Operating temperature range (C) |
SN74ABTH16245 |
---|
ABT |
4.5 |
5.5 |
16 |
5 |
150 |
0.032 |
4.1 |
64 |
-32 |
Catalog |
-40 to 85 |
Order now |