Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74AC07
- Wide operating range of 1.5V to 6V
- Inputs accept voltages up to 6V
- Continuous 24mA output drive at 5V
- Supports up to 75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Maximum tpd of 6.6ns at 5V, 50pF load
Description for the SN74AC07
The SN74AC07 device contains six independent CMOS logic buffers with open-drain outputs.