Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT02-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in wettable flank QFN package
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible inputs
- Continuous ±24mA output drive at 5V
- Supports up to ±75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 12.2ns max
Description for the SN74ACT02-Q1
The SN74ACT02-Q1 contains four independent 2-input NOR gates. Each gate performs the Boolean function of Y = A+B.