Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT07
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible inputs
- Continuous 24mA output drive at 5V
- Supports up to 75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 8.3ns max
Description for the SN74ACT07
The SN74ACT07 device contains six independent CMOS logic buffers with TTL-compatible inputs and open-drain outputs.