Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT09
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible inputs
- Continuous 24mA output drive at 5V
- Supports up to 75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 9.5ns
Description for the SN74ACT09
The SN74ACT09 contains four independent 2-input AND gates with open-drain outputs. Each gate performs the Boolean function Y = A•B.