Packaging information
| Package | Pins WQFN (BQA) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT10
- 4.5V to 5.5V VCC operation
- Inputs accept voltages to 5.5V
- Max tpd of 9.5ns at 5V
- Inputs are TTL-voltage compatible
Description for the SN74ACT10
The SNx4ACT10 devices contain three independent 3-input NAND gates. The devices perform the Boolean functions Y = A • B • C or Y = A + B + C in positive logic.