Packaging information
| Package | Pins TSSOP (PW) | 16 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT165
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible inputs
- Continuous ±24mA output drive at 5V
- Supports up to ±75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 12.4ns max at 5V
Description for the SN74ACT165
The SN74ACT165 contains eight shift registers with asynchronous parallel input loading. Serial data input allows for daisy-chaining. Added clock inhibit and inverted output pins provide flexibility for system design.