Packaging information
| Package | Pins TSSOP (PW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT3G99
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible Schmitt-trigger inputs support slow and noisy input signals
- Continuous ±24mA output drive at 5V
- Supports up to ±75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 12ns max
Description for the SN74ACT3G99
The SN74ACT3G99 device contains three independent configurable logic gates with 3-state outputs. Each gate has four inputs and performs the boolean function Y = (A•C+B•C)⊕D.