Packaging information
| Package | Pins VQFN (RKS) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74ACT7541
- Operating voltage range of 4.5V to 5.5V
- TTL-compatible inputs
- Continuous 24mA output drive at 5V
- Supports up to 75mA output drive at 5Vin short bursts
- Drives 50Ω transmission lines
- Fast operation with delay of 9.6ns max (VCC = 5V, CL = 50pF)
Description for the SN74ACT7541
The SN74ACT7541 contains eight independent buffers with open-drain outputs. All channels can be simultaneously forced into the high-impedance state using either of the output enable inputs (OE1 or OE2).