Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74ALVC04
- Operates From 1.65 V to 3.6 V
- Max tpd of 2.8 ns at 3.3 V
- ±24-mA Output Drive at 3.3 V
- Latch-Up Performance Exceeds 250 mA Per JESD 17
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
Description for the SN74ALVC04
This hex inverter contains six independent inverters designed for 1.65-V to 3.6-V VCC operation.
The SN74ALVC04 performs the Boolean function Y = A\.