SN74AUC32245

LAST TIME BUY

32-Bit Bus Transceiver With 3-State Outputs

Top

Product details

Parameters

We are not able to display this information. Please refer to the product data sheet.

Features

  • Member of the Texas Instruments Widebus+™ Family
  • Optimized for 1.8-V Operation and is 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • Ioff Supports Partial-Power-Down Mode Operation
  • Sub 1-V Operable
  • Max tpd of 2 ns at 1.8 V
  • Low Power Consumption, 40-uA Max ICC
  • ±8-mA Output Drive at 1.8 V
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Widebus+ is a trademark of Texas Instruments.

open-in-new Find other Standard transceiver

Description

This 32-bit noninverting bus transceiver is operational at 0.8-V to 2.7-V VCC, but is designed specifically for 1.65-V to 1.95-V VCC operation.

The SN74AUC32245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as four 8-bit transceivers, two 16-bit transceivers, or one 32-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

open-in-new Find other Standard transceiver
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 18
Type Title Date
* Datasheet SN74AUC32245 datasheet (Rev. C) Nov. 01, 2002
Selection guides Little Logic Guide 2018 (Rev. G) Jul. 06, 2018
Selection guides Logic Guide (Rev. AB) Jun. 12, 2017
Application notes How to Select Little Logic (Rev. A) Jul. 26, 2016
Application notes Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) Dec. 02, 2015
Solution guides LOGIC Pocket Data Book (Rev. B) Jan. 16, 2007
More literature Design Summary for WCSP Little Logic (Rev. B) Nov. 04, 2004
Application notes Semiconductor Packing Material Electrostatic Discharge (ESD) Protection Jul. 08, 2004
Application notes Selecting the Right Level Translation Solution (Rev. A) Jun. 22, 2004
User guides Signal Switch Data Book (Rev. A) Nov. 14, 2003
More literature Logic Cross-Reference (Rev. A) Oct. 07, 2003
Application notes Designing With TI Ultra-Low-Voltage CMOS (AUC) Octals and Widebus Devices Mar. 21, 2003
User guides AUC Data Book, January 2003 (Rev. A) Jan. 01, 2003
Application notes Texas Instruments Little Logic Application Report Nov. 01, 2002
Application notes TI IBIS File Creation, Validation, and Distribution Processes Aug. 29, 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards Jun. 13, 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS Mar. 27, 2002
More literature AUC Product Brochure (Rev. A) Mar. 18, 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tools & simulation

SIMULATION MODELS Download
SCEM529.ZIP (65 KB) - IBIS Model

CAD/CAE symbols

Package Pins Download
LFBGA (ZKE) 96 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Anatomy of a logic part number

Logic part numbers use a formulaic naming system to denote the device's functionality and features. This video reviews the components to a logic part's name.

Posted: 22-Jan-2018
Duration: 01:26

Related videos