SN74AUP1G04 Low-Power Single Inverter Gate | TI.com

SN74AUP1G04 (ACTIVE)

Low-Power Single Inverter Gate

 

Recommended alternative parts

  • SN74AUC1G04  -  Single Inverter Gate , Faster Speed - Tpd: 2.4ns

Description

The SN74AUP1G04 device is a single inverter gate performs the Boolean function Y = A.

Features

  • Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
  • Low Static-Power Consumption
    (ICC = 0.9 μA Max)
  • Low Dynamic-Power Consumption
    (Cpd = 4.1 pF Typ at 3.3 V)
  • Low Input Capacitance (Ci = 1.5 pF Typ)
  • Low Noise − Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at the Input
    (Vhys = 250 mV Typ at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 3.9 ns Max at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Schmitt trigger Rating Operating temperature range (C)
SN74AUP1G04 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     25.4
16
10.8
9.2
6.5
5.4    
4     -4     No     Catalog     -40 to 85    
SN74AUP1G06 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     25.3
16
10.1
10.7
7.1
10.5    
4     -4     No     Catalog     -40 to 85    
SN74AUP1G07 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     26.5
14.4
9.4
9.7
6.7
9.7    
4     -4     No     Catalog     -40 to 85    
SN74AUP1G34 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     36.3
16.3
11
9.3
6.4
5.3    
4     -4     No     Catalog     -40 to 85