Product details

Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
Technology family BCT Number of channels 2 Operating temperature range (°C) 0 to 70 Rating Catalog Supply current (max) (µA) 3000
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

  • BiCMOS Design Substantially Reduces Standby Current
  • Two Independent 2-Line to 4-Line Decoders or One 3-Line to 8-Line Decoder
  • Separate Enable Inputs for Easy Cascading
  • Two Supply Voltage Terminals (VCC and Vbat)
  • Built-In Supply-Voltage Monitor for VCC
  • Automatic Cut Off of Outputs During VCC Fail
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (N)

 

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

The SN74BCT2414 is a decoder specially designed to be used in memory systems with battery backup during power failure. The two independent 2-line to 4-line decoders with separate and common control inputs may be externally cascaded to implement a 3-line to 8-line decoder.

The circuit has two supply voltage inputs: the voltage monitor (bandgap) is powered via the VCC terminal; the internal logic of the circuit is powered via the Vbat terminal. In case VCC drops below 3.65 V (nominal), the voltage monitor forces the voltage-control (VS) and decoder outputs (Y) to the high level. VS may be used to disconnect the supply voltage of the memories (Vbat) from the system supply. This output is switched off when the on-chip supply voltage monitor detects a power failure.

The SN74BCT2414 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHCT139 ACTIVE Dual 2-Line To 4-Line Decoders / Demultiplexers Larger voltage range (2V to 5.5V)
Similar functionality to the compared device
SN74LVC139A ACTIVE Dual 2-Line To 4-Line Decoder/Demultiplexer Voltage range (1.65V to 3.6V), average drive strength (24mA), average propagation delay (5.5ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Memory Decoder With On-Chip Supply Voltage Monitor datasheet (Rev. B) 01 Nov 1993
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
PDIP (N) 20 View options
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos