SN74BCT25642 Octal 25 Ohm Bus Transceivers With Open Collector Outputs | TI.com

SN74BCT25642
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal 25 Ohm Bus Transceivers With Open Collector Outputs

Octal 25 Ohm Bus Transceivers With Open Collector Outputs - SN74BCT25642
Datasheet
 

Description

This 25-octal bus transceiver is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus depending upon the level at the direction-control (DIR) input. The output-enable () input can be used to disable the device so the buses are effectively isolated.

The SN74BCT25642 is capable of sinking 188-mA IOL (A port), which facilitates switching 25- transmission lines on the incident wave. It is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented transceivers. The distributed VCC and GND pins minimize the noise generated by the simultaneous switching of the outputs.

The SN74BCT25642 is characterized for operation from 0°C to 70°C.

Features

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Designed to Facilitate Incident-Wave Switching for Line Impedances of 25-or Greater
  • Distributed VCC and GND Pins Minimize Noise Generated by the Simultaneous Switching of Outputs
  • The A Port Features Open-Collector Outputs That Provide 188-mA IOL to Allow for Heavy DC Loading on Open-Collector Outputs
  • Eliminates Need for 3-State Overlap Protection on A Ports
  • Package Options Include Plastic Small-Outline (DW) Packages and Standard Plastic 300-mil DIPs (NT)

 

Parametrics

Compare all products in Standard transceiver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Rating Operating temperature range (C)
SN74BCT25642 Order now BCT     4.5     5.5     8     5     70     0.125     6.3     188     0     Catalog     0 to 70