SN74BCT646

ACTIVE

Octal Bus Transceivers And Registers

Top

Product details

Parameters

Technology Family BCT VCC (Min) (V) 4.5 VCC (Max) (V) 5.5 Bits (#) 8 Voltage (Nom) (V) 5 F @ nom voltage (Max) (MHz) 70 ICC @ nom voltage (Max) (mA) 0.67 Propagation delay (Max) (ns) 10.5 IOL (Max) (mA) 64 IOH (Max) (mA) -15 Operating temperature range (C) 0 to 70 open-in-new Find other Registered transceiver

Package | Pins | Size

SOIC (DW) 24 160 mm² 15.5 x 10.3 open-in-new Find other Registered transceiver

Features

  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • Bus Transceivers/Registers
  • Independent Registers and Enables for A and B Buses
  • Multiplexed Real-Time and Stored Data
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

open-in-new Find other Registered transceiver

Description

These devices consist of bus transceiver circuits, D-type flip-flops, and control circuitry arranged for multiplexed transmission of data directly from the input bus or from the internal registers. Data on the A or B bus is clocked into the registers on the low-to-high transition of the appropriate clock (CLKAB or CLKBA) input. Figure 1 illustrates the four fundamental bus-management functions that can be performed with the ’BCT646 devices.

Output-enable (OE)\ and direction-control (DIR) inputs are provided to control the transceiver functions. In the transceiver mode, data present at the high-impedance port can be stored in either register or in both.

The select-control (SAB and SBA) inputs can multiplex stored and real-time (transparent mode) data. The direction control (DIR) determines which bus will receive data when OE\ is low. In the isolation mode (OE\ high), A data can be stored in one register and/or B data can be stored in the other register.

open-in-new Find other Registered transceiver
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 12
Type Title Date
* Datasheet SN54BCT646, SN74BCT646 datasheet (Rev. D) May 03, 2004
Selection guides Logic Guide (Rev. AB) Jun. 12, 2017
Application notes Implications of Slow or Floating CMOS Inputs (Rev. D) Jun. 23, 2016
Application notes Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) Dec. 02, 2015
User guides LOGIC Pocket Data Book (Rev. B) Jan. 16, 2007
Application notes Semiconductor Packing Material Electrostatic Discharge (ESD) Protection Jul. 08, 2004
More literature Logic Cross-Reference (Rev. A) Oct. 07, 2003
Application notes TI IBIS File Creation, Validation, and Distribution Processes Aug. 29, 2002
Application notes Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) Aug. 01, 1997
Application notes Designing With Logic (Rev. C) Jun. 01, 1997
Application notes Input and Output Characteristics of Digital Integrated Circuits Oct. 01, 1996
Application notes Live Insertion Oct. 01, 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
10
Description
This EVM is designed to support any logic device that has a D, DW, DB, NS, PW, P, N, or DGV package in a 14 to 24 pin count.
Features
  • Board design allows for versatility in evaluation
  • Supports a wide-range of logic devices

CAD/CAE symbols

Package Pins Download
SOIC (DW) 24 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos