Packaging information
| Package | Pins PDIP (N) | 14 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 25 | TUBE |
Features for the SN74F08
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
Description for the SN74F08
The SN74F08 contains four independent 2-input AND gates. It
performs the Boolean functions Y = A \x95 B or
in positive logic.
The SN74F08 is characterized for operation from 0°C to 70°C.