Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 90 | TUBE |
Features for the SN74HC02
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: –40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN74HC02
This device contains four independent 2-input NOR gates. Each gate performs the Boolean function Y = A + B in positive logic.