SN74HC574 (ACTIVE) Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs

Octal Edge-Triggered D-Type Flip-Flops With 3-State Outputs - SN74HC574
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards