SN74HC688
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Bit Identity/Magnitude Comparators (P=Q) with Enable

8-Bit Identity/Magnitude Comparators (P=Q) with Enable - SN74HC688
Datasheet
 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant SN74HC688DW     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688DWR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688DWRE4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688DWRG4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688N     Pb-Free (RoHS)   NIPDAU   N/A for Pkg Type View View View View
RoHS Compliant SN74HC688NE4     Pb-Free (RoHS)   NIPDAU   N/A for Pkg Type View View View View
RoHS Compliant SN74HC688PWR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688PWRE4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688PWRG4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688PWT     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74HC688PWTG4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.