Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the SN74HCS05
- Wide operating voltage range: 2V to 6V
- Schmitt-trigger inputs allow for slow or noisy input signals
- Low power consumption
- Typical ICC of 100nA
- Typical input leakage current of ±100nA
- ±7.8mA output drive at 5V
- Extended ambient temperature range: –40°C to +125°C, TA
Description for the SN74HCS05
This device contains six independent inverter with open-drain outputs and Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic.