SN74LS32
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad 2-input positive-OR gates

Quad 2-input positive-OR gates - SN74LS32
Datasheet
 

Models (2)

Title Category Type Date
SN74LS32 Behavioral SPICE Model PSpice Model ZIP 10 Feb 2020
SN74LS32 IBIS Model (Rev. B) IBIS Model (Multiple Files) 16 Nov 2004

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74LS32 Download Download
Download Download
Download Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.