SN74LS596 Serial-in shift registers with output registers and open collector outputs | TI.com

SN74LS596 (ACTIVE) Serial-in shift registers with output registers and open collector outputs

Serial-in shift registers with output registers and open collector outputs - SN74LS596
Datasheet
 

Description

These devices each contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state ('LS595) or open-collector ('LS596) outputs. Separate clocks are provided for both the shift register and the storage register. The shift register has a direct-overriding clear, serial input, and serial output pins for cascading.

Both the shift register and storage register clocks are positive-edge triggered. If the user wishes to connect both clocks together, the shift register state will always be one clock pulse ahead of the storage register.

 

Features

  • 8-Bit Serial-In, Parallel-Out Shift Registers with Storage
  • Choice of 3-State ('LS595) or Open-Collector ('LS596) Parallel Outputs
  • Shift Register Has Direct Clear
  • Accurate Shift Frequency:DC to 20 MHz

 

Parametrics

Compare all products in Shift register Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74LS596 Order now LS     4.75     5.25     5     35     55     30     24     -2.6     Yes     Catalog     0 to 70