SN74LV08A Quadruple 2-Input Positive-AND Gates | TI.com

SN74LV08A (ACTIVE)

Quadruple 2-Input Positive-AND Gates

 

Description

This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation. The SN74LV08A device performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 7 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

View more

Parametrics Compare all products in AND gate

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Channels (#)
Inputs per channel
IOL (Max) (mA)
IOH (Max) (mA)
Input type
Output type
Features
Data rate (Max) (Mbps)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
SN74LV08A SN74LV08A-EP SN74LV08A-Q1
LV-A     LV-A     LV-A    
2     2     2    
5.5     5.5     5.5    
4     4     4    
2     2     2    
12     12     12    
-12     -12     -12    
Standard CMOS     Standard CMOS     Standard CMOS    
Push-Pull     Push-Pull     Push-Pull    
Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
70     70     70    
Catalog     HiRel Enhanced Product     Automotive    
-40 to 125
-40 to 85    
-40 to 105
-55 to 125    
-40 to 105    
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
TSSOP | 14     TSSOP | 14    
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)