Packaging information
| Package | Pins SOIC (D) | 16 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the SN74LVC158A
- Operating range from 1.1V to 3.6V
- Over-voltage tolerant inputs support up to 5.5V independent of VCC
- Supports partial-power-down with back drive protection (Ioff)
-
High push-pull output drive strength:
- ±24mA at 3.3V
- ±8mA at 2.3V
- ±4mA at 1.65V
- Maximum propagation delay of 6.4ns at 3V
- Latch-up performance exceeds 100mAper JESD78
Description for the SN74LVC158A
The SN74LVC158A contains four 2-to-1 digital multiplexers with inverted outputs. The strobe (G) and select (A/B) inputs control all channels.